IESNA:LM-63-2002
[TEST]P947112
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-760-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16139
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1893.6 2371 2802.5 3136.6 3409 3563.1 3635.6 3661.4 3792.2 4072.1
4534.5 5118.5 5693.3 6152.3 6553.9 6920.5 7152 7211.2 7068.7 6708
5979.9 4721.1 3897.2 3264 2585.1 1818.6 1195.5 838.1 654 564.8
512.3 430.7 364.9 126.6 61.6 10 0
1893.6 2387.6 2823.3 3163.2 3413.2 3582.3 3668.9 3693.1 3801.4 4053.8
4481.2 5053.5 5617.5 6092.4 6498.1 6864.6 7139.6 7238.7 7147.9 6842.1
6234 5071 4054.6 3404.8 2734.2 1982.7 1303.8 879.7 674.8 584.8
517.3 437.4 368.2 156.6 65.8 12.5 0
1893.6 2366.8 2794.2 3137.4 3404.8 3598.9 3706.4 3752.2 3837.2 4063.8
4427.9 4936 5477.5 5954.9 6340.6 6648.9 6937.9 7078.7 7042.9 6798.8
6309.8 5510.9 4392.9 3613.1 2947.5 2219.3 1482.1 984.7 728.1 604.8
534 464.9 398.2 304.1 155 18.3 0
1893.6 2366.8 2781.7 3124.1 3409.8 3628.9 3775.5 3852.2 3932.2 4107.1
4377.9 4771.9 5240.1 5689.1 6050.7 6347.3 6596.4 6798 6852.1 6772.2
6478.1 5932.4 5166 4258.7 3404.8 2645.9 1850.3 1184.6 808.1 614.8
530.7 460.7 393.2 313.2 219.9 85.8 0
1893.6 2296.8 2699.2 3050.8 3352.3 3618.9 3831.4 3972.2 4062.1 4200.4
4425.4 4714.4 5088.5 5469.2 5811.6 6106.5 6346.5 6559.7 6711.3 6752.2
6671.4 6423.1 5941.6 5213.5 4362.9 3494 2603.4 1716.2 1078 723.1
551.5 489.9 425.7 324.9 219.1 68.3 0
1893.6 2260.2 2623.4 2965.8 3282.4 3575.6 3842.2 4053 4196.3 4330.4
4498.7 4740.3 5020.2 5352.6 5687.5 6020.7 6304 6525.6 6693 6831.3
6938.8 6903 6752.2 6409.8 5818.3 5051.8 4066.3 3118.2 2096.9 1294.6
839.8 574 415.7 251.6 126.6 33.3 0
1893.6 2190.2 2505.9 2828.3 3141.6 3449 3745.6 4009.6 4228.7 4404.5
4582.8 4777.8 4991.9 5258.4 5564.2 5910.8 6267.3 6611.4 6916.3 7184.5
7428.6 7696.9 7817.7 7892.7 7876 7536.1 6887.1 5853.3 4485.3 3038.3
1753.6 910.6 464.9 268.3 130.8 45 0
1893.6 2136.9 2390.1 2666.7 2953.3 3224 3514.8 3797.2 4068.8 4308.7
4548.7 4771.1 4972.7 5190.1 5418.4 5663.3 5947.4 6269 6620.5 6993.8
7401.1 7986 8458.3 8746.6 9074.8 9312.2 9343.1 9024 8194.2 6851.3
4991.9 3221.5 1642 669.8 239.1 46.7 0
1893.6 2041.1 2219.3 2425.9 2652.5 2892.5 3136.6 3378.2 3617.3 3863
4120.4 4358.7 4617.8 4888.6 5170.1 5452.6 5765.8 6117.4 6506.4 6947.1
7462 8242.6 9017.3 9548 10225.3 11022.6 11875.7 12444.6 12323 11177.5
8819.1 5717.5 2425.1 740.6 233.3 48.3 0
1893.6 2024.4 2201.8 2391.8 2605.9 2832.5 3064.1 3294.9 3523.1 3754.7
3983 4219.6 4469.5 4740.3 5020.2 5310.9 5634.2 5991.6 6391.4 6847.1
7361.2 8187.6 8968.2 9543 10267 11135.9 12067.3 12660.4 12548 11330
8766.6 5360.9 2054.4 567.3 183.3 41.7 0
1893.6 1961.1 2052.7 2176 2325.1 2487.6 2651.7 2824.2 3002.4 3182.4
3364 3551.4 3740.6 3940.5 4155.4 4382.9 4632.8 4916 5257.6 5647.5
6122.4 6877.1 7449.5 8014.3 8703.3 9532.2 10310.3 10647.7 10295.3 8951.5
6608 3678.1 1060.5 222.4 74.1 16.7 0
1893.6 1914.4 1966.1 2040.2 2142.7 2253.5 2374.3 2498.4 2624.2 2758.4
2889.1 3014.9 3144.9 3274 3410.7 3554.8 3706.4 3890.5 4103.8 4380.4
4780.3 5276.8 5615 5993.2 6445.6 6938.8 7275.3 7157.9 6569.7 5466.7
3948 2020.2 659 196.6 67.5 15.8 0
1893.6 1872.8 1880.3 1914.4 1970.3 2027.7 2103.5 2178.5 2252.7 2330.1
2397.6 2458.4 2509.3 2555.9 2588.4 2609.2 2630.1 2644.2 2667.5 2721.7
2851.7 2928.3 2942.5 2970.8 3014.9 3054.9 2945.8 2600.1 2106.9 1561.2
1061.4 601.5 301.6 127.5 61.6 21.7 0
1893.6 1785.3 1721.2 1687.8 1684.5 1697.8 1720.3 1745.3 1762.8 1773.6
1772.8 1752 1719.5 1673.7 1612.9 1538.7 1449.6 1357.1 1272.1 1193
1111.3 1038.9 978 928.1 884.7 840.6 785.6 711.5 609 471.5
343.2 252.4 174.9 112.5 64.1 18.3 0
1893.6 1704.5 1587 1535.4 1522.9 1533.7 1557 1582 1594.5 1591.2
1573.7 1542.9 1497.9 1442.1 1377.1 1310.4 1241.3 1172.2 1103.8 1028.9
953.1 884.7 834.8 804.8 793.1 794.8 793.1 769.8 712.3 616.5
469 323.2 226.6 149.1 74.1 16.7 0
1893.6 1641.2 1499.6 1443.7 1446.2 1477.9 1512.9 1535.4 1537 1522
1492.9 1451.2 1402.1 1345.4 1285.5 1226.3 1163.8 1098 1030.5 968
920.6 879.7 852.2 834.8 819.8 802.3 774.8 746.4 711.5 655.6
570.7 448.2 294.1 162.5 77.5 16.7 0
1893.6 1580.4 1434.6 1397.1 1420.4 1463.7 1497.9 1514.6 1507.9 1482.1
1442.1 1394.6 1339.6 1285.5 1228 1172.2 1133.8 1088 1030.5 984.7
953.9 913.1 848.9 798.1 764.8 732.3 699 665.6 635.6 608.2
575.7 523.2 428.2 328.2 192.4 46.7 0
1893.6 1546.2 1400.4 1379.6 1419.6 1461.2 1495.4 1505.4 1489.6 1448.7
1399.6 1343.8 1283.8 1230.5 1184.6 1158.8 1128 1096.3 1065.5 997.2
936.4 888.1 839.8 794.8 748.1 707.3 667.3 630.6 592.3 548.2
504.9 465.7 408.2 352.4 246.6 95.8 0
1893.6 1517.1 1378.8 1376.3 1420.4 1460.4 1490.4 1493.7 1469.6 1425.4
1369.6 1307.9 1253 1202.1 1168 1138.8 1101.3 1050.5 1005.5 951.4
909.7 863.1 817.3 775.6 740.6 704.8 666.5 627.3 581.5 530.7
474.9 425.7 362.4 274.1 181.6 75.8 0
1893.6 1500.4 1367.9 1375.4 1423.7 1462.9 1489.6 1484.6 1453.7 1401.3
1336.3 1275.5 1223.8 1184.6 1166.3 1122.2 1053.9 974.7 943.1 916.4
868.9 832.3 800.6 753.9 719 691.5 655.6 613.2 562.3 506.5
445.7 419 360.7 235.8 171.6 105 0
1893.6 1497.1 1361.3 1376.3 1424.6 1464.6 1488.7 1482.1 1444.6 1385.4
1319.6 1259.6 1208.8 1184.6 1156.3 1100.5 1000.5 934.7 918.1 885.6
843.9 798.9 756.4 724 704 686.5 654 614 565.7 509.8
450.7 465.7 371.6 248.3 189.1 70 0
1893.6 1497.1 1360.4 1378.8 1425.4 1465.4 1487.9 1484.6 1447.9 1386.3
1319.6 1258.8 1208 1185.5 1153.8 1097.2 993 935.6 922.2 884.7
841.4 792.3 757.3 714 708.1 686.5 653.1 614 569 509
452.4 459 319.1 256.6 186.6 67.5 0
